1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushion Clutch Screw Driver (Corner Type)

Cushion Clutch Screw Driver (Corner Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,928.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adjustable torque.
· Adjust the torque by changing the hammer spring pressure, by simply rotating the hammer shaft nut of the cushion clutch.

Part Number
US-3.5ACB
US-5CA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity Screw Size
(mm)
Number of No-load Revolutions
(min-1)
Total Length
(mm)
Mass
(g)

฿ 20,928.42

SHI SCREW DRIVER 1 Piece(s) 31 Day(s) 4Approx. 2,000Approx. 200 (no bit)Approx. 650 (no bit)

฿ 24,298.25

SHI MEASURING TOOL 1 Piece(s) 31 Day(s) 5Approx. 500Approx. 256 (no bit)Approx. 1,200 (no bit)

Loading...

  1. 1

Basic Information

Bit Insertion Point(mm) 6.35 Hex Air Consumption(m3/min) 0.2 Hose Take-in Port Rc1/8