(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact and lightweight design with adjustable torque and automatic stop function.
· Alleviates worker fatigue and provides increased efficiency.
Part Number |
---|
US-LT40B-08C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Tightening Torque (N·m) | Capacity Screw Size (mm) | Number of No-load Revolutions (min-1) | Air Consumption (m3/min) | Total Length (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,458.85 | SHI MEASURING TOOL | 1 Piece(s) | 31 Day(s) | 1.0 to 1.7 (0.5 MPa) / 1.0 to 2.2 (0.5 MPa) / 1.6 to 4.0 (0.5 MPa) | 5 | Up to approx. 800 | 0.3 | Approx. 314 | Approx. 900 (no bit) |
Loading...
Hose Take-in Port | Rc1/8 |
---|
How can we improve?
How can we improve?