1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Die Grinder (Angle Type)

SHI MEASURING TOOL

Die Grinder (Angle Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,082.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

URYU SEISAKU Pneumatic Die Grinder Die Grinder (Angle Type) UG-20 A Series

Part Number
UG-20A-200S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,082.30

SHI MEASURING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Normal Type Number of load-free rotations(rpm) (Max) 22,000 (0.6 MPa) Overall Length(mm) Approx. 132 (without grinding stone)
Air Consumption Amount(m³/min) 0.3 Hose Take-in Port Rc1/4 Mass(g) Approx. 500 (without grinding stone)

Please check the type/dimensions/specifications of the part UG-20A-200S in the Die Grinder (Angle Type) series.