10806, Hammer

Brand :
Stahlwille
Caution
Product Description
[Features]
・ Sheet metal hammer with hickory handle .
・ The head is low profile.
・ Striking surface size (○: ømm): 40
・ Overall length (L1: mm): 300
・ Head length (L2: mm): 135
・ Weight (g): 382
[Product Specifications]
・ Quantity: 1 pc.
・ JAN code: 4018754041190