10785, Hammer

Brand :
Stahlwille
Caution
Product Description
[Features]
・ Hammer with one ball and one square
・ Sheet metal hammer with hickory handle .
・ Head length is relatively short.
・ Striking surface size (○/□: ømm): 40/35
・ Overall length (L1: mm): 300
・ Head length (L2: mm): 96
・ Weight (g): 484
[Product Specifications]
・ Quantity: 1 pc.
・ JAN code: 4018754041121