10775, Hammer

Brand :
Stahlwille
Caution
Product Description
[Features]
・ Round heads of different sizes
・ Sheet metal hammer with hickory handle .
・ Head length is relatively long.
・ Striking surface size (○: ømm): 30/40
・ Overall length (L1: mm): 300
・ Head length (L2: mm): 155
・ Weight (g): 516
[Product Specifications]
・ Quantity: 1 pc.
・ JAN code: 4018754041107