11060-3, Internal Puller

Brand :
Stahlwille
Caution
Product Description
[Features]
・ An internal extractor used in combination with a counter stay or slide hammer.
・ Compatible bearing inner diameter (mm): 27-36
・ Weight (g): 365
[Product Specifications]
・ Quantity: 1 pc.
・ JAN code: 4018754173006