10956 N-40, Nylon Hammer

Brand :
Stahlwille
Caution
Product Description
[Features]
・ A hammer with impact resistant nylon head
・ Plastic hammer with replaceable head.
・ The handle is made of hickory.
・ Head diameter (ømm): 40
・ Overall length (L1: mm): 320
・ Head length (L2: mm): 110
・ Weight (g): 546
[Product Specifications]
・ Quantity: 1 pc.
・ JAN code: 4018754197583