10955-27, Plastic Hammer

Brand :
Stahlwille
Caution
Product Description
[Features]
・ A hammer that uses a cellulose acetate head with excellent impact resistance.
・ The head can be replaced.
・ The handle is made of ash.
・ Head diameter (ømm): 27
・ Overall length (L1: mm): 265
・ Head length (L2: mm): 90
・ Weight (g): 215
[Product Specifications]
・ Quantity: 1 pc.
・ JAN code: 4018754041305