(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
10970-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,110.79 |
SLW HAND TOOL | 1 Piece(s) | 31 Day(s) |
[Features]
・ Orthodox ball pin hammer.
・ Overall length (L1: mm): 320
・ Head length (L2: mm): 99
・ Weight (g): 575
[Product Specifications]
・ Quantity: 1 pc.
・ JAN code: 4018754041046
Part Number |
---|
10970-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,110.79 |
SLW HAND TOOL | 1 Piece(s) | 31 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?