440 A-1 (3/8SQ) Crawling Wrench

Brand :
Stahlwille
Caution
- [Discontinued Products]MISUMI will stop accepting orders as soon as the stock is sold.
Product Description
[Features]
·An As-drive (surface contact) crawling wrench.
·Size ("): 1
·Square Socket ("SQ): 3/8
·Overall length (L) (mm): 49.3
·Outer diameter of wrench part b (mm): 37.7
·Wrench part thickness a (mm): 20
·Length S from center of insertion part to center of ring (mm): 25.7
·Jaw capacity width W (mm): 19
·Weight (g): 71
[Product Specifications]
· Quantity in pack: 1
·JAN Code: 4018754004607