440-41 (1/2SQ) Crawling Wrench

Caution
- [Discontinued Products]MISUMI will stop accepting orders as soon as the stock is sold.
Product Description
[Features]
·An As-drive (surface contact) crawling wrench.
·Size (mm): 41
·Square Socket ("SQ): 1/2
·Overall length (L) (mm): 71.8
·Outer diameter of wrench part b (mm): 57.9
·Wrench part thickness a (mm): 24.5
·Length S from center of insertion part to center of ring (mm): 37.3
·Jaw capacity width W (mm): 31
·Weight (g): 169
[Product Specifications]
· Quantity in pack: 1
·JAN Code: 4018754102112