10940-65, Rubber Hammer

Brand :
Stahlwille
Caution
Product Description
[Features]
・ A rubber hammer with a flat striking surface.
・ Head diameter (ømm): 65
・ Overall length (L1: mm): 350
・ Head length (L2: mm): 115
・ Weight (g): 527
[Product Specifications]
・ Quantity: 1 pc.
・ JAN code: 4018754041244