1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Assile-Pad Neo-Hard

KVX SHEET

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,875.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Because of its neoprene material and hardness of 35 degrees, it is suited for sharpening work.
· For Super Assilex Sheet (85 mm × 130 mm; the size cut in half using the perforations)

 
Part Number
9231
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,875.12

KVX SHEET 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Usage Hand polish Thickness(mm) 7