1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Super Assile-Pad MU

KVX SHEET

Super Assile-Pad MU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,336.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Hard EVA material. Particularly effective for the final surface-exposing polishing of putty.
· For Super Assilex Sheet (85 mm × 130 mm; the size cut in half using the perforations)
· Material: EVA material

 
Part Number
9137
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,336.65

KVX SHEET 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Usage Hand polish Thickness(mm) 25

Please check the type/dimensions/specifications of the part 9137 in the Super Assile-Pad MU series.