1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Assilex Brown K-220【100 Pieces Per Package】

KVX SHEET

Super Assilex Brown K-220
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,026.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A finish equivalent to P220.
[Applications]
· Grinding work in various processes of automobile repair (grinding after spot welding, putty polishing, removing scratches from bumpers, etc.), various resin polishing, metal base and coating polishing, primer polishing, removing silk printing from vending machines and wood base, and paint polishing.

 
Part Number
7902-P-0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,026.29

KVX SHEET 1 Pack(s)

100 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Width(mm) 75

Please check the type/dimensions/specifications of the part 7902-P-0 in the Super Assilex Brown K-220 series.