1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Assilex Sky Coarse Grain K-360【100 Pieces Per Package】

KVX SHEET

Super Assilex Sky Coarse Grain K-360
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,026.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A finish equivalent to P360.
[Applications]
· Grinding work in various processes of automobile repair (roughening before primer/surfacer painting and polishing, coarse grinding of primer/surfacer, surface grinding for roughening and polishing new parts, etc.), various resin polishing, metal base and coating polishing, primer polishing and wood painting polishing.

Part Number
7707-P-0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,026.29

KVX SHEET 1 Pack(s)

100 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Width(mm) 75

Please check the type/dimensions/specifications of the part 7707-P-0 in the Super Assilex Sky Coarse Grain K-360 series.