1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Buflex Black K-3000【50 Pieces Per Package】

KVX SHEET

Super Buflex Black K-3000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,781.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A finish equivalent to No. 3000.
· Perforations are opened in a size of 85 mm × 130 mm
[Applications]
· For eliminating marks and polishing after the removal of debris and particles in the polishing step of automobile repair painting. For dark color vehicles. Roughening of the old coating (when blurring the pillar, etc.).

 
Part Number
7117
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,781.84

KVX SHEET 1 Pack(s)

50 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Width(mm) 170
Length(mm) 130

Please check the type/dimensions/specifications of the part 7117 in the Super Buflex Black K-3000 series.