1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Assilex Lemon K-800【50-100 Pieces Per Package】

Super Assilex Lemon K-800
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,026.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A finish equivalent to P800.
[Applications]
· Grinding work in various processes of automobile repair (primer/surfacer polishing, surface grinding for roughening and polishing new parts, etc.), various resin polishing, metal base and coating polishing, wood painting polishing.

 
Part Number
7622
7622-P-0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Length
(mm)
Details Type

฿ 2,047.42

KVX SHEET 1 Pack(s)

50 Pieces Per Package

3 Day(s) 170130Perforations are opened in a size of 85 mm × 130 mm

฿ 2,026.29

KVX SHEET 1 Pack(s)

100 Pieces Per Package

9 Day(s) 75--

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish