1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tolecut Black K-3000

KVX SHEET

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Drastically improves the efficiency of removing debris, drips and runs after painting with a revolutionary dry-sanding removal method.
· A finish equivalent to No. 3000.
· With adhesive type
[Applications]
· For removing small debris and particles in the polishing process of automobile repair painting.
Note: Particularly effective for the removal of waste found during polishing work and waste on clear-blurred parts.

 
Part Number
7132
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 71.61

KVX SHEET 50 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Width(mm) 114
Length(mm) 70