(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Direct-read type torque screwdriver FTD

Direct-read type torque screwdriver FTD

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The image is a representative product image.
  • From :
    ฿ 8,764.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FTD50CN
FTD100CN
FTD200CN
FTD400CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Torque Adjustment Range (cN/m) Tip size / Phillips (+) Tip size / flathead (-) blade thickness (mm) B2 Minimum gradation (cN·m) Overall length (mm) Mass
(g)

฿ 8,764.44

TON HAND TOOL 1 Piece(s) 12 Day(s) 10 10 to 50 No.1 0.7 1 215 285

฿ 8,964.51

TON HAND TOOL 1 Piece(s) 6 Day(s) 10 20 to 100 No.2 0.7 2 215 290

฿ 9,729.70

TON HAND TOOL 1 Piece(s) 15 Day(s) 10 40 to 200 No.2 0.9 5 263 390

฿ 10,218.66

TON HAND TOOL 1 Piece(s) 6 Day(s) 10 80 to 400 No.2 0.9 10 263 410

Basic Specifications

  • Product Type
    Dial Type
  • Tip size / flathead (-) blade width (mm) B1
    7
  • Torque Precision (±%)
    3
  • Load direction
    Left/Right
  • Details Type
    Direct-read type torque screwdriver

Product Description

[Features]
· With pre-load function. As it applies torque with adjustment knob near the measurement point in advance, measurement is possible even with a tight rotating angle.
· A torque screwdriver ideal for inspecting tightened screws.
· There are scales to left and right for additional tightening and return torque inspection.
· Can be securely used in the EU region as well. ISO 6789 Type I Class D calibration procedure compliant.
[Applications]
· For inspection and tightening.

Part Number
FTD50CN
FTD100CN
FTD200CN
FTD400CN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Torque Adjustment Range (cN/m) Tip size / Phillips (+) Tip size / flathead (-) blade thickness (mm) B2 Minimum gradation (cN·m) Overall length (mm) Mass
(g)

฿ 8,764.44

TON HAND TOOL 1 Piece(s) 12 Day(s) 10 10 to 50 No.1 0.7 1 215 285

฿ 8,964.51

TON HAND TOOL 1 Piece(s) 6 Day(s) 10 20 to 100 No.2 0.7 2 215 290

฿ 9,729.70

TON HAND TOOL 1 Piece(s) 15 Day(s) 10 40 to 200 No.2 0.9 5 263 390

฿ 10,218.66

TON HAND TOOL 1 Piece(s) 6 Day(s) 10 80 to 400 No.2 0.9 10 263 410

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1