(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Signal type torque wrench SP/SP2/SP2-MH

Signal type torque wrench SP/SP2/SP2-MH

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The image is a representative product image.

Specifications of SP2N2X8-[0.4-2/0.1]

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    0.4~2
  • Overall Length(mm)
    171
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Head width(mm)
    19
  • Details Type
    Signal type torque wrench without scales
  • Dimension thickness(mm)
    5
  • Mass(g)
    150
  • Specifications
    With spanner head
Part Number
SP2N2X8-[0.4-2/0.1]
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

-

TON HAND TOOL 1 Piece(s) 15 Day(s)

Basic Specifications

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    0.4~2
  • Overall Length(mm)
    171
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Head width(mm)
    19
  • Details Type
    Signal type torque wrench without scales
  • Dimension thickness(mm)
    5
  • Mass(g)
    150
  • Specifications
    With spanner head

Product Description

[Features]
· Single function type torque wrench with wrench head. Abundant standard models for quick delivery.
[Applications]
· Assembly work using just a single bolt.

Specifications of SP2N2X8-[0.4-2/0.1]

  • Product Type
    Single Function Type
  • Torque adjustment range(N·m)
    0.4~2
  • Overall Length(mm)
    171
  • Load direction
    Right
  • Torque Precision(±%)
    3
  • Head width(mm)
    19
  • Details Type
    Signal type torque wrench without scales
  • Dimension thickness(mm)
    5
  • Mass(g)
    150
  • Specifications
    With spanner head
Part Number
SP2N2X8-[0.4-2/0.1]
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

-

TON HAND TOOL 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1