Torque Wrench with Error-Proofing Torque Meter MPQL/MQL

Caution
- The image is a representative product image.
Product Description
[Features]
· When the torque wrench operates, marks are left on the head of the bolt.
· The vivid marking serves as an easy visible reminder not to overlook tightening.
· No marking as long as the set torque is not attained.
· Using quick-drying, everlasting ink, the marks do not disappear.
· By extending the socket with an extension bar, you can also tighten/mark in deep positions.
· The marker part is cartridge type with easy ink replenishment.
· Power source is not required since marking is carried out by the operative mechanism ofthetorque wrench.
· Each ink refill allows marking approximately 6,000 times.
· Marker vertical adjustment is possible (±5 mm)
· Can be securely used outside Japan, such as in the EU.
· ISO 6789 Type II Class A calibration procedure compliant.
[Applications]
· Fail-safe (prevents omitted tightening)