(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for measurement of surface temperature of molten metals.
· 2 thermocouples are submerged to measure the surface of the molten metal, regardless of insertion length
· This design even works when the immersed part has been shortened through corrosion
Part Number |
---|
518E-TC1-ASP |
518K-TC1-ASP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | Type E | ||
฿ 999,999,999.00 | ANR MEASURING TOOLS | 1 Piece(s) | Quote | Type K |
Loading...
Product Type | Thermometer (External Sensor Type) | Operating Temperature Range(°C) | 0–700 | Tolerance(°C) | ±2.5 (tolerance at 100°C) |
---|---|---|---|---|---|
Response Speed(s) | 2 | Durability | S |
How can we improve?
How can we improve?