(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Wide temperature range, from 0 to 1,200°C
· Small spot diameter, φ12/500 mm
· Wide Emissivity (0.10 to 2.00, 001 steps)
· 2 types of output available: 1 mV/°C, or 4-20 mA.
· Also usable as a contact thermometer (K thermocouple)
· The emissivity can be set easily by combination with the contact type
· Uses an LED display with excellent visibility
Product Type | Radiation thermometer | Temperature Measuring Range(°C) | 0–1200 | Display | LED (7 segments) |
---|---|---|---|---|---|
Mass(g) | Sensor: Approx. 500/Main Component: Approx. 600 | Measurement accuracy (resolution: 1 degree Celsius) | More than 600°C to 1,200°C or less: ±0.5% (°C) of indicated value ±1 digit/more than 250°C to 600°C or less: ±3°C ±1 digit/0°C or more to 250°C or less: ±4°C±1 digit | Reference Junction Compensation Accuracy(°C) | ±0.2°C [for 25°C ±10°C] |
Temperature Coefficient(°C) | Measurement range ±(0.01%/°C) | Operating conditions(℃/RH) | 0-40, 0-80% (No condensation) | Storage conditions(℃/RH) | -25 to 50 / 0 to 85% (No condensation) |
Power supply (internal) | DC5~12V、0.5A | Sampling cycle(ms) | Approx. 300 | Accessory | Instruction manual, test result report, dedicated AC adapter, lens cap |
Response Speed(s) | Approx. 0.3 |
How can we improve?
How can we improve?