1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamante Segment

BKM HAND TOOL

Diamante Segment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 565.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· By adopting glue designed specifically for a long lifetime, it has a good bite with a powerful cutting ability.

Part Number
DS-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 565.43

BKM HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 105 Blade thickness(mm) 1.8 Details Type Segment, For dry cutting
Internal Diameter(mm) 20 Nominal Diameter 4" JAN Code 4983517036068