1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Case C-SPH

SNW MEASURING TOOL

Portable Case C-SPH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A carrying case for SP21, SP20, and TA55.
·Width: 150 mm
·Depth: 55 mm
·Height: 160 mm
·Supported models: SP21, SP20, TA55

 
Part Number
C-SPH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SNW MEASURING TOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other Accessory Width(mm) 150 Depth(mm) 55
Height(mm) 160 Compatible Model SP21、SP20、TA55