1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Lead TL-28

SNW MEASURING TOOL

Test Lead TL-28
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Compatible with IEC61010 CAT.3, 600 V and CAT.2, 1,000 V
Test lead for IOR100, IOR500

 
Part Number
TL-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SNW MEASURING TOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Other Accessory Compatible Model HG561H、I0R500 Length(mm) Approximately 1200
Features Material: PVC Specifications IEC61010 CAT.Ⅲ 600V、IEC61010 CAT.Ⅱ 1000V