1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Noncontact Type Digital Tachometer SE300

SNW MEASURING TOOL

Noncontact Type Digital Tachometer SE300
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Innovative design that is easy to hold, enabling stable measurement
· MAX/MIN Display Function
· Cancellable Auto Power Off Function (automatically activates in approx. 2 minutes)
· Can be fixed using a commercially available camera tripod.
· Can also be used as a contact-type tachometer by using attachment (sold separately).
· Display: 99999
· Sample rate: about 1 time per second for the numerical part
· Battery Life: Approx. 28 Hours

 
Part Number
SE300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SNW MEASURING TOOL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Tachometer Tachometer Type For non-contact type Measuring method Non-contact type
Measuring Range(rpm) 30.0~99999 Dimensions(mm) H210×W60×D50 Mass(g) Approximately 218
Power Supply R6P/LR6 (AA Battery) 1.5 V×2 Accessory Reflective seal, portable case (C-SE300), instruction manual