(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tire Lever, OHZ-210

Tire Lever, OHZ-210

You can add up to 6 items to the comparison list.

Loading...

Specifications of OHZ-210

  • Product Type
    Tire-Related
  • Overall Length(mm)
    210
  • Width(mm)
    22
  • Dimension T(mm)
    5.5
  • Dimension A
    7
  • Mass(g)
    100
Part Number
OHZ-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 710.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    210
  • Width(mm)
    22
  • Dimension T(mm)
    5.5
  • Dimension A
    7
  • Mass(g)
    100

Product Description

[Features]
·With an overall length of 210 mm, it is convenient to carry when touring
·It is a forged product with appropriate heat treatment, so it has excellent durability

Specifications of OHZ-210

  • Product Type
    Tire-Related
  • Overall Length(mm)
    210
  • Width(mm)
    22
  • Dimension T(mm)
    5.5
  • Dimension A
    7
  • Mass(g)
    100
Part Number
OHZ-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 710.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1