(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Floor Mat Cover

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not travel or drive cars with these products mounted.

Specifications of AYC403

  • Product Type
    Interior related
  • Overall Length(mm)
    450
  • Width(mm)
    450
  • Mass(g)
    230
Part Number
AYC403
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,700.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Interior related
  • Overall Length(mm)
    450
  • Width(mm)
    450
  • Mass(g)
    230

Product Description

[Features]
·The outer material is PVC, which is hard to slip even when working in the rain, and the lining uses EVA, which suppresses slipping
·Since it can be used repeatedly, it is possible to reduce costs compared to the disposable type
[Applications]
·Preventing floor mats from getting dirty due to maintenance and inspection work
[Applications]
·Compatible with light cars to minivans of ordinary cars

Specifications of AYC403

  • Product Type
    Interior related
  • Overall Length(mm)
    450
  • Width(mm)
    450
  • Mass(g)
    230
Part Number
AYC403
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,700.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1