(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet Cover

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not travel or drive cars with these products mounted.

Specifications of AYC401

  • Product Type
    Interior related
  • Overall Length(mm)
    1,000
  • Mass(g)
    450
  • Overall Width(mm)
    650
Part Number
AYC401
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,840.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

Product Description

[Applications]
· Preventing seat contamination during maintenance and inspection work.
[Scope]
· Compatible with mini cars to minivan sized passenger cars.
[Features]
· Wide design can cover bench seats in mini cars.
· Open shoulder shape is compatible with the driver side seatbelt (convertible car) and the passenger side seatbelt (pillarless car).
· Slip-preventing cushions prevent the cover from slipping, enabling easier work.

Specifications of AYC401

  • Product Type
    Interior related
  • Overall Length(mm)
    1,000
  • Mass(g)
    450
  • Overall Width(mm)
    650
Part Number
AYC401
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,840.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1