(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Belt Molding Remover

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Always check the molding removal procedures in the maintenance manual before using this tool.
    · This remover may not be suitable for removing molding in some models. Using excessive force can damage the door belt molding (drainer molding) or clips, etc.

Specifications of AP206

  • Product Type
    Generic Tool
  • Overall Length(mm)
    220
  • Dimension D(mm)
    34
  • Dimension ℓ(mm)
    100
  • Dimension B(mm)
    22
  • Mass(g)
    120
Part Number
AP206
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,867.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    220
  • Dimension D(mm)
    34
  • Dimension ℓ(mm)
    100
  • Dimension B(mm)
    22
  • Mass(g)
    120

Product Description

[Applications]
· Dedicated tool for removing door belt moldings (drainer moldings) used in mini cars and passenger cars (limited to models made in Japan. Some models excluded).
[Features]
· Adopted a claw shape at the end, making it easy to insert and slide in small spaces.
· Is made with a stiff design that allows door belt molding to be lifted up easily, and the angled shape improves workability.
· The resin grip is easy to hold and helps prevent hands from getting sore.

Specifications of AP206

  • Product Type
    Generic Tool
  • Overall Length(mm)
    220
  • Dimension D(mm)
    34
  • Dimension ℓ(mm)
    100
  • Dimension B(mm)
    22
  • Mass(g)
    120
Part Number
AP206
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,867.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1