(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trim Clip Pliers For Rear Garnish

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Please do not use this product for purposes other than trim clips for rear garnish.

Specifications of AP207

  • Product Type
    Generic Tool
  • Overall Length(mm)
    320
  • Dimension T(mm)
    6
  • Dimension B1(mm)
    20
  • Dimensions B2(mm)
    58
  • Mass(g)
    220
Part Number
AP207
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,379.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    320
  • Dimension T(mm)
    6
  • Dimension B1(mm)
    20
  • Dimensions B2(mm)
    58
  • Mass(g)
    220

Product Description

[Applications]
· Removing trim clips for rear garnish in vehicles.
[Scope]
· Trim clips for rear garnish used in Toyota, Nissan, Honda, Mazda and Suzuki vehicles, etc.
[Features]
· The pliers will not damage the clip, allowing it to be reused.
· Has a long length, making it usable with long clips set in deep areas.
· The tip is angled so obstacles (wires, etc.) can be avoided easily.

Specifications of AP207

  • Product Type
    Generic Tool
  • Overall Length(mm)
    320
  • Dimension T(mm)
    6
  • Dimension B1(mm)
    20
  • Dimensions B2(mm)
    58
  • Mass(g)
    220
Part Number
AP207
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,379.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1