(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clip Clamp Pliers 20°

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AP202C

  • Product Type
    Tire-Related
  • Overall Length(mm)
    202
  • Details Type
    20°
  • Dimension T(mm)
    9
  • Dimension B1(mm)
    25
  • Dimensions B2(mm)
    53
  • Mass(g)
    150
Part Number
AP202C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,982.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    202
  • Details Type
    20°
  • Dimension T(mm)
    9
  • Dimension B1(mm)
    25
  • Dimensions B2(mm)
    53
  • Mass(g)
    150

Product Description

[Applications]
· Removing resin clips with removable 3-groove type lock pin used in automobile tire houses, under covers and bumpers, etc., and compression / insertion of shaft sections for easy mounting.
[Scope]
· Resin clip with removable 3-groove type lock pin used in Nissan, Suzuki and Mazda vehicles, etc., 2008 and later (when mounting clips: shaft diameter ø5 to ø10)
[Features]
· Since claws are simultaneously attached to the lock pin from 3 directions, the pin does not crack easily and makes work easier.

Specifications of AP202C

  • Product Type
    Tire-Related
  • Overall Length(mm)
    202
  • Details Type
    20°
  • Dimension T(mm)
    9
  • Dimension B1(mm)
    25
  • Dimensions B2(mm)
    53
  • Mass(g)
    150
Part Number
AP202C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,982.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1