- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Door Stopper
(i)Caution
- Always remove the tool from the striker side. The body could be scratched.
· Be sure to read the "instruction manual" and any other necessary documents before use.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Details Type |
Mass (g) |
|
฿ 1,390.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
190 |
- |
200 |
|
฿ 3,060.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
540 to 740 |
Gate stopper |
500 |
Basic Specifications
-
- Product Type
- Generic Tool
-
- Overall Width(mm)
- 33
-
- Full height(mm)
- 29
Product Description
[Applications]
· Dedicated tool for stopping doors and rear gates so that they can be kept slightly open when performing sheet metal work or replacing parts.
· Compatible with the following door striker shapes.* Striker ø10 mm or less (excluding vehicles with automatic locking mechanisms).
[Features]
· Can be secured by using it on the lock section of doors.
· Compatible with most models.
· Can be mounted and removed easily.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Overall Length (mm) |
Details Type |
Mass (g) |
|
฿ 1,390.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
190 |
- |
200 |
|
฿ 3,060.00
|
KTC HANDTOOL
|
1 Piece(s)
|
|
11 Day(s)
|
540 to 740 |
Gate stopper |
500 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?