(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Size Conversion Adapter Set For Slide Hammer Puller AUD Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,505.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AUD3-G1/2
AUD4-9/16
AUD4-2225
AUD4-G1/2
AUD5-1820
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Screw Size Mass
(g)
Specifications

฿ 1,505.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 70 Puller side (female side): W9/16-12 (14.2 × 2.1 mm), work side (male side): G1/2 (20.8 mm) 300 External hexagon dihedral section size: 27 mm

฿ 1,535.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 75 Puller side (female side): M18 × 2.0, work side (male side): W9/16-12 (14.2 × 2.1 mm) 300 External hexagon dihedral section size: 27 mm

฿ 2,005.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 75 Puller side (female side): M18 × 2.0, work side (male side): M22 × 2.5 300 External hexagon dihedral section size: 27 mm

฿ 1,600.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 75 Puller side (female side): M18 × 2.0, work side (male side): G1/2 (20.8 mm) 300 External hexagon dihedral section size: 27 mm

฿ 1,969.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 75 Puller side (female side): M22 × 2.5, work side (male side): M18 × 2.0 350 External hexagon dihedral section size: 32 mm

Basic Specifications

Product Description

[Features]
· Freely set attachments onto slide hammer pullers (KTC and other brands) by using a screw size conversion adapter.

Part Number
AUD3-G1/2
AUD4-9/16
AUD4-2225
AUD4-G1/2
AUD5-1820
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Screw Size Mass
(g)
Specifications

฿ 1,505.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 70 Puller side (female side): W9/16-12 (14.2 × 2.1 mm), work side (male side): G1/2 (20.8 mm) 300 External hexagon dihedral section size: 27 mm

฿ 1,535.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 75 Puller side (female side): M18 × 2.0, work side (male side): W9/16-12 (14.2 × 2.1 mm) 300 External hexagon dihedral section size: 27 mm

฿ 2,005.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 75 Puller side (female side): M18 × 2.0, work side (male side): M22 × 2.5 300 External hexagon dihedral section size: 27 mm

฿ 1,600.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 75 Puller side (female side): M18 × 2.0, work side (male side): G1/2 (20.8 mm) 300 External hexagon dihedral section size: 27 mm

฿ 1,969.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 75 Puller side (female side): M22 × 2.5, work side (male side): M18 × 2.0 350 External hexagon dihedral section size: 32 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1