(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Hammer Puller Sheet Metal Hook

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,482.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AUD3-B2
AUD3-B3
AUD3-B4
AUD3-C1
AUD3-C2
AUD3-D1
AUD3-E1-6
AUD3-E1-8
AUD4-B1
AUD4-B2
AUD4-B11
AUD4-F1
AUD5-B2
AUD5-B3
AUD5-B21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Screw Size Mass
(g)
Overall Width
(mm)
Full height
(mm)

฿ 2,402.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 139 Puller side: W9/16-12 530 32 -

฿ 2,330.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 179 Puller side: W9/16-12 500 32 -

฿ 2,924.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 100 Puller side: W9/16-12 430 - -

฿ 1,482.22

KTC HANDTOOL 1 Piece(s) 6 Day(s) 105 Puller side: W9/16-12 140 - 38

฿ 2,460.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - Puller side: W9/16-12 300 - -

฿ 2,099.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 80 Puller side: W9/16-12 220 - -

฿ 2,807.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 104 Puller side: W9/16-12 400 32 -

฿ 2,807.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 104 Puller side: W9/16-12 400 32 -

฿ 4,689.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 220 Puller side: M18 × 2.0 1,350 - 164

฿ 2,664.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 189 Puller side: M18 × 2.0 840 38 -

฿ 4,949.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - Puller side: M18 × 2.0 1,200 - 135

฿ 5,382.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - Puller side: M18 × 2.0 1,100 - 100

฿ 5,122.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 195 Puller side: M22 × 2.5 1,300 38 -

฿ 3,965.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 179 Puller side: M22 × 2.5 850 38 -

฿ 5,122.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 189 Puller side: M22 × 2.5 1,100 50 -

Basic Specifications

Product Description

[Features]
· Attachments for slide hammer pullers (AUD3, AUD4 and AUD5) to be used with sheet metal.

Part Number
AUD3-B2
AUD3-B3
AUD3-B4
AUD3-C1
AUD3-C2
AUD3-D1
AUD3-E1-6
AUD3-E1-8
AUD4-B1
AUD4-B2
AUD4-B11
AUD4-F1
AUD5-B2
AUD5-B3
AUD5-B21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Screw Size Mass
(g)
Overall Width
(mm)
Full height
(mm)

฿ 2,402.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 139 Puller side: W9/16-12 530 32 -

฿ 2,330.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 179 Puller side: W9/16-12 500 32 -

฿ 2,924.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 100 Puller side: W9/16-12 430 - -

฿ 1,482.22

KTC HANDTOOL 1 Piece(s) 6 Day(s) 105 Puller side: W9/16-12 140 - 38

฿ 2,460.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - Puller side: W9/16-12 300 - -

฿ 2,099.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 80 Puller side: W9/16-12 220 - -

฿ 2,807.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 104 Puller side: W9/16-12 400 32 -

฿ 2,807.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 104 Puller side: W9/16-12 400 32 -

฿ 4,689.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 220 Puller side: M18 × 2.0 1,350 - 164

฿ 2,664.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 189 Puller side: M18 × 2.0 840 38 -

฿ 4,949.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - Puller side: M18 × 2.0 1,200 - 135

฿ 5,382.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) - Puller side: M18 × 2.0 1,100 - 100

฿ 5,122.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 195 Puller side: M22 × 2.5 1,300 38 -

฿ 3,965.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 179 Puller side: M22 × 2.5 850 38 -

฿ 5,122.00

KTC HANDTOOL 1 Piece(s) 11 Day(s) 189 Puller side: M22 × 2.5 1,100 50 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1