(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Battery Catcher

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of ADV2

  • Product Type
    Generic Tool
  • Width(mm)
    193
  • Dimension D(mm)
    33
  • Dimension H(mm)
    215
  • Mass(g)
    950
Part Number
ADV2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,992.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Width(mm)
    193
  • Dimension D(mm)
    33
  • Dimension H(mm)
    215
  • Mass(g)
    950

Product Description

[Features]
Remove batteries from tight spaces that are unreachable by hand. The batteries are gripped with rubber pads, keeping them protected.

[Applications]
· Removing and transporting automobile batteries.
[Scope]
· Batteries for mini cars, ordinary passenger cars and minivans.
 Battery width 120 mm to 180 mm, weight 22 kg or less.
 (Reference battery size: JIS26A17RL to 95D31RL)

Specifications of ADV2

  • Product Type
    Generic Tool
  • Width(mm)
    193
  • Dimension D(mm)
    33
  • Dimension H(mm)
    215
  • Mass(g)
    950
Part Number
ADV2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,992.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1