(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Headlight Optical Axis Adjustment Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of AMLB0810

  • Product Type
    Generic Tool
  • Set Content
    Main body / socket 8, 10, 12 mm (total length 20 mm) / grip handle
  • Mass(g)
    290
Part Number
AMLB0810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,939.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Set Content
    Main body / socket 8, 10, 12 mm (total length 20 mm) / grip handle
  • Mass(g)
    290

Product Description

[Applications]
· Manipulating headlight optical axis adjustment screws on left-right asymmetric automobile headlights.
[Scope]
· Suitable for headlight optical axis adjustment screws with 8 mm to 12 mm width across flats used in mini cars to ordinary passenger cars. This wrench cannot be used for minivans and models other than those with left-right asymmetric headlights (shielded beam, etc.).
[Features]
· By using the long body and timing belt of this tool, the headlight optical axis can be remotely adjusted from outside the engine room without placing any tools or your hands in tight headlight spaces.
· The newly adopted aluminum body weighs only 160 g, making it easy to use without tiring.
· By adopting a grip handle, it is possible to make smooth and delicate rotations in both directions like a stubby driver.
· Suitable with a wide variety of models as a total of 4 lengths can be selected from 0 mm, 10 mm, 20 mm and 30 mm by combining the main body and socket.

Specifications of AMLB0810

  • Product Type
    Generic Tool
  • Set Content
    Main body / socket 8, 10, 12 mm (total length 20 mm) / grip handle
  • Mass(g)
    290
Part Number
AMLB0810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,939.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1