(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Telescoping Driver For Headlight Optical Axis Adjustment

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Incompatible with import vehicles that use special screw shapes.

Specifications of AD701

  • Product Type
    Generic Tool
  • Overall Length(mm)
    Normal: 340, extended: 400
  • Shape
    Cross
  • Shaft width(mm)
    5
  • Dimension D(mm)
    39
  • Dimension ℓ(mm)
    Normal: 230, extended: 290
  • Dimension S(mm)
    6.3
  • Mass(g)
    180
  • Specifications
    Count: No.2
Part Number
AD701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,412.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    Normal: 340, extended: 400
  • Shape
    Cross
  • Shaft width(mm)
    5
  • Dimension D(mm)
    39
  • Dimension ℓ(mm)
    Normal: 230, extended: 290
  • Dimension S(mm)
    6.3
  • Mass(g)
    180
  • Specifications
    Count: No.2

Product Description

[Applications]
· Driver (cross No.2) dedicated to adjusting the headlight optical axis in automobiles, etc.
[Scope]
· Cross. No.2 driver for adjusting the headlight optical axis.
[Features]
· Telescoping shaft extends to 230 mm / 290 mm.
· The size before extending (total length 340 mm) is just right for storing in a tool box.
· The thin 5 mm shaft makes it suitable for models with narrow service holes.

Specifications of AD701

  • Product Type
    Generic Tool
  • Overall Length(mm)
    Normal: 340, extended: 400
  • Shape
    Cross
  • Shaft width(mm)
    5
  • Dimension D(mm)
    39
  • Dimension ℓ(mm)
    Normal: 230, extended: 290
  • Dimension S(mm)
    6.3
  • Mass(g)
    180
  • Specifications
    Count: No.2
Part Number
AD701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,412.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1