(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Connector Housing Pliers

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use it for applications outside the intended scope.

Specifications of AD101

  • Product Type
    Generic Tool
  • Overall Length(mm)
    A: 208, B: 209, C: 194
  • Dimension ℓ(mm)
    A: 53, B: 54, C: 39
  • Dimension T(mm)
    A: 12, B: 12, C: 12
  • Dimension B(mm)
    A: 25, B: 25, C: 34
  • Mass(g)
    A: 177, B: 177, C: 176
  • Features
    Included claws: housing claw A, housing claw B, housing claw C
Part Number
AD101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,602.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    A: 208, B: 209, C: 194
  • Dimension ℓ(mm)
    A: 53, B: 54, C: 39
  • Dimension T(mm)
    A: 12, B: 12, C: 12
  • Dimension B(mm)
    A: 25, B: 25, C: 34
  • Mass(g)
    A: 177, B: 177, C: 176
  • Features
    Included claws: housing claw A, housing claw B, housing claw C

Product Description

[Applications]
· Unlocking and removing connector housings.
[Features]
· Smoothly unlock difficult small locks, thin locks and indented locks.
· A variety of shapes are supported with three types of claws having different bending angles and tip shapes.
· Long claws have been adopted so the tool can reach into deep areas while avoiding bundled wiring.

Specifications of AD101

  • Product Type
    Generic Tool
  • Overall Length(mm)
    A: 208, B: 209, C: 194
  • Dimension ℓ(mm)
    A: 53, B: 54, C: 39
  • Dimension T(mm)
    A: 12, B: 12, C: 12
  • Dimension B(mm)
    A: 25, B: 25, C: 34
  • Mass(g)
    A: 177, B: 177, C: 176
  • Features
    Included claws: housing claw A, housing claw B, housing claw C
Part Number
AD101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,602.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1