(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PHF-16H |
PHF-20.8H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Wrench Flats (mm) |
Dimension D (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,857.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 385 | 16 | ø22 | 807-0661 | 500 | ||
฿ 4,210.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 530 | 20.8 | ø26.5 | 807-0662 | 600 |
[Features]
· Can be used to replace plugs located in confined deep places.
· The T-shaped handle can be spun quickly.
· Flexible mechanism allows wrench to be rotated at an angle.
· Magnet attached to prevent spark plugs from falling down.
Part Number |
---|
PHF-16H |
PHF-20.8H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Wrench Flats (mm) |
Dimension D (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,857.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 385 | 16 | ø22 | 807-0661 | 500 | ||
฿ 4,210.00 |
KTC HANDTOOL | 1 Piece(s) | 11 Day(s) | 530 | 20.8 | ø26.5 | 807-0662 | 600 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?