(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brake Bleeder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • This product must be used by a qualified person (car mechanic or person with similar qualifications.)
    · Do not use to pressure feed brake fluids other than those specified by the automobile manufacturer.

Specifications of ABX70

  • Product Type
    Brake Related
  • Set Content
    Brake bleeder body (with dust cover), attachment set
  • Capacity
    Tank: 2 L
  • Size
    Main body: W320 × D205 × H210 mm, pressure-feed hose: 3.5 m (outer diameter ø8 mm, inner diameter ø5 mm)
  • Mass(g)
    8,500
Part Number
ABX70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 51,125.00

KTC HANDTOOL 1 Piece(s) 20 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Set Content
    Brake bleeder body (with dust cover), attachment set
  • Capacity
    Tank: 2 L
  • Size
    Main body: W320 × D205 × H210 mm, pressure-feed hose: 3.5 m (outer diameter ø8 mm, inner diameter ø5 mm)
  • Mass(g)
    8,500

Product Description

Compatible with ABS vehicles. Only one person required to finish work quickly.
[Applications]
· Supplying brake fluid during brake fluid replacement or air bleeding work.
[Scope]
· Suitable for mini cars, ordinary passenger cars, and 2 t class trucks with reserve tank opening diameters of ø18 to ø76.
[Features]
· Continuous pressure feed reduces work time.
· High-performance, simple and compact design at a low price.
· Easy-to-operate air-driven pressure feed type.
· Just press a button to bleed air from the tank in brake bleeders.
· Adopted a stopper type plate rubber that can be attached with a single action. (Attachment A1)
· Outstanding seating is achieved by using an internal pressure type expanding rubber. (Attachments A2, B1, B2)
· The dedicated attachments make single-action mounting possible. (Attachments G1, G2, G3, F1, F2, H1) *Optional

Specifications of ABX70

  • Product Type
    Brake Related
  • Set Content
    Brake bleeder body (with dust cover), attachment set
  • Capacity
    Tank: 2 L
  • Size
    Main body: W320 × D205 × H210 mm, pressure-feed hose: 3.5 m (outer diameter ø8 mm, inner diameter ø5 mm)
  • Mass(g)
    8,500
Part Number
ABX70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 51,125.00

KTC HANDTOOL 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1