(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brake Shoe Adjustment Tool Long Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of ABX305

  • Product Type
    Brake Related
  • Details Type
    Long
  • Dimension W1(mm)
    12
  • Dimension W2(mm)
    8
  • Mass(g)
    51
  • Features
    Applicable vehicle: Medium sized vehicle
Part Number
ABX305
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 754.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Details Type
    Long
  • Dimension W1(mm)
    12
  • Dimension W2(mm)
    8
  • Mass(g)
    51
  • Features
    Applicable vehicle: Medium sized vehicle

Product Description

· Suitable for models with tension springs having high tension

[Applications]
· Dedicated tool for adjusting the drum brakes (adjusting the clearance between drum and shoe).
[Scope]
· Primarily for mini cars to ordinary passenger cars (ATBX33)
· Primarily for 2 t to 4 t trucks (ATBX32)
[Features]
· The diverse shapes allow easy adjustment of shoe adjusters that were hard to reach before.
· Has 2 types of curves on the same tool, expanding the range of use.

Specifications of ABX305

  • Product Type
    Brake Related
  • Details Type
    Long
  • Dimension W1(mm)
    12
  • Dimension W2(mm)
    8
  • Mass(g)
    51
  • Features
    Applicable vehicle: Medium sized vehicle
Part Number
ABX305
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 754.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1