(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brake Shoe Adjustment Tool

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of ABX302

  • Product Type
    Brake Related
  • Details Type
    Round type
  • Dimension W1(mm)
    12
  • Dimension W2(mm)
    8
  • Mass(g)
    33
  • Features
    Applicable car: Passenger cars
Part Number
ABX302
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 782.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Details Type
    Round type
  • Dimension W1(mm)
    12
  • Dimension W2(mm)
    8
  • Mass(g)
    33
  • Features
    Applicable car: Passenger cars

Product Description

Suitable for vehicle models with a long distance to the shoe adjuster.
[Features]
·The versatile shape makes it easy to adjust shoe adjusters that have never been reached before
·2 types of rounded shapes can be used with this single unit, expanding the range of application
[Applications]
·Dedicated tool used for adjusting the brake of the drum brake (adjusting the clearance between the drum and shoe)
[Applications]
·Mainly from light cars to ordinary cars (ATBX33)
·Mainly 2 t to 4 t trucks (ATBX32)

Specifications of ABX302

  • Product Type
    Brake Related
  • Details Type
    Round type
  • Dimension W1(mm)
    12
  • Dimension W2(mm)
    8
  • Mass(g)
    33
  • Features
    Applicable car: Passenger cars
Part Number
ABX302
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 782.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1