(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Offset Wrench For Bleeder Plug ABX7-0811

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of ABX7-0811

  • Product Type
    Brake Related
  • Overall Length(mm)
    127
  • Shape
    Double hex
  • Dimension d1(mm)
    15.8
  • Dimension D2(mm)
    18.3
  • Dimension S1(mm)
    8
  • Dimension S2(mm)
    11
  • Dimension t1(mm)
    6.3
  • Dimension t2(mm)
    7.3
  • Mass(g)
    50
  • Features
    Power Fit
Part Number
ABX7-0811
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,339.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Overall Length(mm)
    127
  • Shape
    Double hex
  • Dimension d1(mm)
    15.8
  • Dimension D2(mm)
    18.3
  • Dimension S1(mm)
    8
  • Dimension S2(mm)
    11
  • Dimension t1(mm)
    6.3
  • Dimension t2(mm)
    7.3
  • Mass(g)
    50
  • Features
    Power Fit

Product Description

[Application / Scope]
· Tightening and loosening 8 × 11 mm bleeder plugs in Toyota Vellfire or Alphard (May 2008 and later models) and Estima (January 2006 and later models).
[Features]
· The 8 × 11 mm‑size combination supports both front and rear plugs with a single wrench.
· The stopper can be attached to the top of the opening and secured to the hex section of bleeder plugs during work.
· A short type that does not interfere with tires or undercarriage.

Specifications of ABX7-0811

  • Product Type
    Brake Related
  • Overall Length(mm)
    127
  • Shape
    Double hex
  • Dimension d1(mm)
    15.8
  • Dimension D2(mm)
    18.3
  • Dimension S1(mm)
    8
  • Dimension S2(mm)
    11
  • Dimension t1(mm)
    6.3
  • Dimension t2(mm)
    7.3
  • Mass(g)
    50
  • Features
    Power Fit
Part Number
ABX7-0811
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,339.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1