(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Claw Foot Offset Wrench For Brake Pipe

Claw Foot Offset Wrench For Brake Pipe

You can add up to 6 items to the comparison list.

Loading...

Specifications of MZ25-10H

  • Product Type
    Brake Related
  • Overall Length(mm)
    40
  • Shape
    Hexagon
  • Insertion Angle(mm)
    9.5 sq.
  • Dimension H(mm)
    10
  • Dimension S(mm)
    10
  • Mass(g)
    45
  • Features
    Power Fit
Part Number
MZ25-10H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,424.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Overall Length(mm)
    40
  • Shape
    Hexagon
  • Insertion Angle(mm)
    9.5 sq.
  • Dimension H(mm)
    10
  • Dimension S(mm)
    10
  • Mass(g)
    45
  • Features
    Power Fit

Product Description

[Features]
· The hex shape of the claw foot offset wrench for brake pipes is angled inward at 15°. The offset wrench can be flipped over for a similar range, enabling the same range of work as 12-angle wrench openings (work with 30° deflection angle).

Specifications of MZ25-10H

  • Product Type
    Brake Related
  • Overall Length(mm)
    40
  • Shape
    Hexagon
  • Insertion Angle(mm)
    9.5 sq.
  • Dimension H(mm)
    10
  • Dimension S(mm)
    10
  • Mass(g)
    45
  • Features
    Power Fit
Part Number
MZ25-10H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,424.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1