(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Socket For Brake Pipe

Socket For Brake Pipe

You can add up to 6 items to the comparison list.

Loading...

Specifications of BZ25-10H

  • Product Type
    Brake Related
  • Shape
    Hexagon
  • Insertion Angle(mm)
    9.5 sq.
  • Dimension d1(mm)
    20
  • Dimension D2(mm)
    17
  • Dimension S1(mm)
    10
  • Mass(g)
    60
  • Features
    Power Fit
Part Number
BZ25-10H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,599.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Shape
    Hexagon
  • Insertion Angle(mm)
    9.5 sq.
  • Dimension d1(mm)
    20
  • Dimension D2(mm)
    17
  • Dimension S1(mm)
    10
  • Mass(g)
    60
  • Features
    Power Fit

Product Description

[Features]
· Effective for working on parts in confined spaces, such as the master cylinder flare nut, etc.
[Applications]
· Tightening and loosening hydraulic union nuts (flare nuts) in brake systems and clutch systems for mini cars to small trucks.
[Scope]
· Suitable for brake and flare nuts (10 mm) in mini cars, compact cars, ordinary passenger cars, compact 4WD trucks, and mini 4WD trucks of all Japanese manufacturers.

Specifications of BZ25-10H

  • Product Type
    Brake Related
  • Shape
    Hexagon
  • Insertion Angle(mm)
    9.5 sq.
  • Dimension d1(mm)
    20
  • Dimension D2(mm)
    17
  • Dimension S1(mm)
    10
  • Mass(g)
    60
  • Features
    Power Fit
Part Number
BZ25-10H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,599.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1