(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disc Parking Tool Set [3 Pc Set]

Disc Parking Tool Set [3 Pc Set]

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • ABX101 (handle) is not included with ATBX13.

Specifications of ATBX13

  • Product Type
    Brake Related
  • Insertion Angle(mm)
    9.5 sq.
  • Set Content
    Rotor (A/B) (C/D) (E/F) ABX102, 103, 104
  • Mass(g)
    200
  • Set Content(Point)
    3
Part Number
ATBX13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,905.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Insertion Angle(mm)
    9.5 sq.
  • Set Content
    Rotor (A/B) (C/D) (E/F) ABX102, 103, 104
  • Mass(g)
    200
  • Set Content(Point)
    3

Product Description

[Features]
· Compatible with 6 types of brake pistons with 3 types of rotors.
· Small outer diameter enables mounting from notched sections of calipers.
· Precisely cast dedicated shape matches the piston shape so that selecting the applicable rotor is easy. Rotor claws firmly grip the disc.

Specifications of ATBX13

  • Product Type
    Brake Related
  • Insertion Angle(mm)
    9.5 sq.
  • Set Content
    Rotor (A/B) (C/D) (E/F) ABX102, 103, 104
  • Mass(g)
    200
  • Set Content(Point)
    3
Part Number
ATBX13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,905.00

KTC HANDTOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1